IESNA:LM-63-2002
[TEST]P1056000
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1195D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3515
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1764.7 1751.7 1743.9 1730.9 1714 1690.7 1663.4 1632.2 1597.2 1558.2
1515.4 1468.6 1419.3 1368.6 1314.1 1258.3 1201.1 1142.7 1081.7 1019.3
953.1 889.5 824.6 759.6 693.4 627.2 559.7 488.2 420.7 357.1
288.3 227.2 168.8 114.3 64.9 23.4 0
1764.7 1772.5 1763.4 1743.9 1716.6 1684.2 1645.2 1602.4 1556.9 1506.3
1453 1395.9 1336.2 1275.1 1211.5 1145.3 1079.1 1011.5 944 875.2
806.4 736.3 667.4 598.6 531.1 464.9 399.9 337.6 275.3 218.2
175.3 137.6 102.6 71.4 44.1 20.8 0
1764.7 1756.9 1740 1707.6 1668.6 1625.7 1575.1 1519.3 1459.5 1394.6
1327.1 1254.4 1180.4 1105 1029.7 953.1 879.1 806.4 736.3 664.8
597.3 532.4 468.8 410.3 350.6 306.5 268.8 235 201.3 170.1
140.2 113 87 62.3 40.3 19.5 0
1764.7 1759.5 1730.9 1690.7 1643.9 1590.7 1532.3 1464.7 1389.4 1311.5
1231 1149.2 1067.4 985.6 905.1 827.2 749.2 676.5 609 545.4
483 422 377.9 342.8 306.5 271.4 238.9 210.4 181.8 154.5
128.6 105.2 80.5 58.4 37.7 16.9 0
1764.7 1762.1 1738.7 1698.5 1647.8 1593.3 1527.1 1454.3 1377.7 1294.6
1207.6 1119.3 1036.2 953.1 872.6 793.4 722 651.9 585.6 523.3
459.7 410.3 372.7 337.6 301.3 268.8 237.6 209.1 181.8 154.5
129.9 105.2 81.8 58.4 37.7 18.2 0
